See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC5573IPW


8-Bit, Quad DAC with I2C Interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.90
10 - 24 $ 5.31
25 - 99 $ 4.96
100 - 249 $ 4.44
250 - 499 $ 4.15
500 - 749 $ 3.61
750 - 999 $ 3.12
1000 - 9999 $ 3.06

Adjust your quantity during checkout

Texas Instruments DAC5573IPW

The DAC5573 is a low-power, quad channel, 8-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing. The DAC5573 utilizes an I2C-compatible two-wire serial interface supporting high-speed interface mode with address support of up to sixteen DAC5573s for a total of 64 channels on the bus.

The DAC5573 requires an external reference voltage to set the output range of the DAC. The DAC5573 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place in the device. The DAC5573 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3 mW at VDD=5 V reducing to 1 µW in power-down mode

The DAC5573 is available in a 16-lead TSSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00