See datasheet for actual packaging/pinout drawings


Package | PIN:

GDJ | 252


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


14-Bit, 2.4-GSPS, 1x-2x Interpolating Digital-to-Analog Converter (DAC)

TI Store Price:

1 - 9 $ 72.71
10 - 24 $ 69.38
25 - 99 $ 66.53
100 - 249 $ 62.73
250 - 749 $ 60.83
750 - 999 $ 57.50
1000 - 9999 $ 54.00

Adjust your quantity during checkout

Texas Instruments DAC5670IGDJ

The DAC5670 is a 14-bit 2.4-GSPS digital-to-analog converter (DAC) with dual demultiplexed differential input ports. The DAC5670 is clocked at the DAC sample rate and the two input ports run at a maximum of 1.2 GSPS. An additional reference bit input sequence is used to adjust the output clock delay to the data source, optimizing the internal data latching clock relative to this reference bit with a delay lock loop (DLL). Alternatively, the DLL may be bypassed and the timing interface managed by controlling DATA setup and hold timing to DLYCLK.

The DAC5670 also can accept data up to 1.2 GSPS on one input port the same clock configuration. In the single port mode, repeating the input sample (A_ONLY mode), 2 times interpolation by zero stuff (A_ONLY_ZS mode), or 2 times interpolation by repeating and inverting the input sample (A_ONLY_INV) are used to double the input sample rate up to 2.4 GSPS.

The DAC5670 operates with a single 3-V to 3.6-V supply voltage. Power dissipation is 2 W at maximum operating conditions. The DAC5670 provides a nominal full-scale differential current-output of 20 mA, supporting both single-ended and differential applications. An on-chip 1.2-V temperature-compensated bandgap reference and control amplifier allows the user to adjust the full-scale output current from the nominal 20 mA to as low as 5 mA or as high as 30 mA. The output current can be directly fed to the load with no additional external output buffer required. The device has been specifically designed for a differential transformer coupled output with a 50-Ω doubly-terminated load.

The DAC5670 is available in a 252-ball GDJ package. The device is characterized for operation over the temperature range –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00