Features for the DAC5681EVM
- Comprehensive test capability for DAC5681
- Direct connection to TSW1400 signal generator EVM
- Programmable Low Jitter Clock Synthesizer capable of working with a VCXO or an external clock source
- Clock synchronization with TSW1400 for signal integrity
- Software support with a fully featured GUI for easy testing
Description for the DAC5681EVM
The DAC5681EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' single-channel 16-bit 1.0 GSPS digital-to-analog converter (DAC) featuring a fll 1GSPS DDR LVDS interface. The EVM provides a flexible environment to test the DAC5681 under a variety of clock, and input conditions.
It can be used along with TSW1400 to perform a wide range of test procedures. The TSW1400 generates the test patterns which are fed to the DAC5681EVM through a 1 GSPS LVDS port. The DAC5681EVM has a programmable clock chip which can be used to synchronize TSW1400 board to the DAC5681EVM.