See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $499.00
 

Adjust your quantity during checkout

DAC5682ZEVM-DAC5682Z Evaluation Module

The DAC5682ZEVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 16-bit 1.0 GSPS digital-to-analog converter (DAC) with wideband LVDS data input, integrated 2x/4x interpolation filters, on-board clock multiplier and internal voltage reference. The EVM provides a flexible environment to test the DAC5682Z under a variety of clock, and input conditions.

It can be used along with TSW3100 to perform a wide range of test procedures. The TSW3100 generates the test patterns which are fed to the DAC5682Z through a 1 GSPS LVDS port. The DAC5682ZEVM has a programmable clock chip which can be used to synchronize TSW3100 board to DAC5682Z.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00