See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

DAC60096EVM-96-Channel 12-Bit DAC Evaluation Module

The DAC60096EVM (evaluation module) is an easy to use platform for evaluating the functionality and performance of the DAC60096 device.  The EVM features the DAC60096, a very low-power, 96-channel, 12-bit Digital to Analog Converter (DAC).  The device provides unbuffered bipolar voltage outputs up to ±10.5V.  The EVM is a complete evaluation kit that includes the SDM-USB-DIG and evaluation software that is compatible with Microsoft Windows™ XP and Windows™ 7 operating systems.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00