See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGE | 24

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC6578SRGET


10-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC

TI Store Price:

 
 
Qty.Price
1 - 9 $ 7.87
10 - 24 $ 7.08
25 - 99 $ 6.61
100 - 249 $ 5.93
250 - 499 $ 5.53
500 - 749 $ 4.82
750 - 999 $ 4.17
1000 - 9999 $ 4.08

Adjust your quantity during checkout

Texas Instruments DAC6578SRGET

The DAC5578 (8 bit), DAC6578 (10 bit), and DAC7578 (12 bit) are low-power, voltage-output, octal channel, digital-to-analog converters (DACs). The devices are monolithic, provide good linearity,and minimize undesired code-to-code transient voltages (glitch).

The devices use a versatile, 2-wire serial interface that is I2C-compatible and operates at clock rates of up to 3.4MHz. Multiple devices can share the same bus.

The devices incorporate a power-on-reset (POR) circuit that ensures the DAC output powers up to zero-scale or midscale until a valid code is written to the device. These devices also contain a power-down feature, accessed through the serial interface, that reduces the current consumption of the devices to typically 0.42µA at 5V. Power consumption is typically 2.32mW at 3V, reducing to 0.68µW in power-down mode. The low power consumption and small footprint make these devices ideal for portable, battery-operated equipment.

The DAC5578, DAC6578, and DAC7578 are drop-in and functionally-compatible with the DAC7678. All devices are available in a 4x4, QFN-24 package and a TSSOP-16 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00