See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DMD | 14

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC70004IDMDT


Ultra-Small, true 14-bit quad voltage output DAC with 1LSB INL/DNL

TI Store Price:

 
 
Qty.Price
1 - 9 $ 11.78
10 - 24 $ 10.61
25 - 99 $ 10.17
100 - 249 $ 8.95
250 - 499 $ 8.56
500 - 749 $ 7.89
750 - 999 $ 7.11
1000 - 9999 $ 6.31

Adjust your quantity during checkout

Texas Instruments DAC70004IDMDT

The DAC80004/70004/60004 (DACx0004) are highly accurate, low-power, voltage-output, quad-channel, 16-, 14-, 12-bit digital-to-analog converters (DACs) respectively. The DACx0004 devices are ensured monotonic by design and offer excellent linearity of less than 1 LSB (Max). The reference input of the DAC is buffered internally using a dedicated reference buffer.

The DACx0004 devices incorporate a power-on-reset circuit that ensures the DAC output powers up at zero scale or mid scale depending on status of the POR pin and remains in this state until a valid code is written to the device. These devices consume very low current of 1 mA/channel making them ideal for portable, battery-operated equipment. These devices also contain a power-down feature that reduces current consumption to typically 3 µA at 5 V.

The DACx0004 devices use a versatile 4- or 3-wire serial interface that operates at clock rates up to 50 MHz. The DACx0004 devices also include a SDO pin to daisy chain multiple devices. The interface is compatible with standard SPI™, QSPI™, Microwire, and digital signal processor (DSP) interfaces. The DACx0004 devices are offered in easy-to-assemble 14-pin TSSOP packages or an ultra small 14-pin VSON package and are fully specified over the extended industrial temperature range of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00