See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RTE | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC70504RTER


4-Channel, True 14-Bit, SPI Voltage-Output DAC With Precision Internal Reference

TI Store Price:

 
 
Qty.Price
1 - 9 $ 12.11
10 - 24 $ 10.91
25 - 99 $ 10.45
100 - 249 $ 9.20
250 - 499 $ 8.80
500 - 749 $ 8.11
750 - 999 $ 7.31
1000 - 9999 $ 6.49

Adjust your quantity during checkout

Texas Instruments DAC70504RTER

The DACx0504 is a pin-compatible family of low-power, four-channel, buffered voltage-output, digital-to-analog converter (DAC) with 16- and 14-bit resolution. The DACx0504 includes a 2.5-V, 5-ppm/°C internal reference, eliminating the need for an external precision reference in most applications. A user-selectable gain configuration provides full-scale output voltages of 1.25 V (gain = ½), 2.5 V (gain = 1), or 5 V (gain = 2). This device operates from a single 2.7-V to 5.5-V supply, is specified monotonic, and provides high linearity of ±1 LSB INL.

Communication to the DACx0504 is performed through a 4-wire serial interface that operates at clock rates of up to 50 MHz. The VIO pin enables serial interface operation from 1.7 V to 5.5 V. The DACx0504 flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.

The DACx0504 incorporates a power-on-reset circuit that powers up and maintains the DAC outputs at either zero scale or midscale until a valid code is written to the device. This device consumes low current of 0.7 mA/channel at 5.5 V, making it suitable for battery-operated equipment. A per-channel power-down feature reduces the device current consumption to 15 µA.

The DACx0504 is characterized for operation over the temperature range of –40°C to +125°C, and is available in a small, 3-mm × 3-mm, QFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00