See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 39.12
10 - 24 $ 36.57
25 - 99 $ 35.41
100 - 249 $ 31.48
250 - 499 $ 31.25
500 - 749 $ 29.39
750 - 999 $ 26.39
1000 - 9999 $ 26.30
  View datasheet for DAC715UB View product folder for DAC715UB

Adjust your quantity during checkout

DAC715UB-16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface

The DAC715 is a complete monolithic digital-to-analog converter including a +10V temperature compensated reference, current-to-voltage amplifier, 16-bit parallel interface that is double buffered, and an asynchronous clear function which immediately sets the output voltage to one-half of full-scale.

The output voltage range is 0 to +10V while operating from ±12V or ±15V supplies. The gain and bipolar offset adjustments are designed so that they can be set via external potentiometers or external D/A converters. The output amplifier is protected against short circuit to ground.

The 28-pin DAC715 is available in a 0.3" plastic DIP and wide-body plastic SOIC package. The DAC715P, U, PB, and UB are specified over the –40°C to +85°C temperature range while the DAC715PK, UK, PL, and UL are specified over the 0°C to +70°C range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00