See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC716U


16-Bit Digital-to-Analog Converter with Serial Data Interface

TI Store Price:

 
 
Qty.Price
1 - 9 $ 35.83
10 - 24 $ 34.22
25 - 99 $ 32.21
100 - 249 $ 29.59
250 - 499 $ 28.99
500 - 749 $ 27.58
750 - 999 $ 25.57
1000 - 9999 $ 22.88

Adjust your quantity during checkout

Texas Instruments DAC716U

The DAC716 is a complete monolithic D/A converter including a +10V temperature compensated voltage reference, current-to-voltage amplifier, a high-speed synchronous serial interface, a serial output which allows cascading multiple converters, and an asynchronous clear function which immediately sets the output voltage to zero.

The output voltage range is 0 to +10V while operating from ±12V to ±15V supplies, and the gain and bipolar offset adjustments are designed so that they can be set via external potentiometers or external D/A converters. The output amplifier is protected against short-circuiting to ground.

The 16-pin DAC716 is available in a plastic 0.3" DIP and a wide-body plastic SOIC package. The DAC716P, U, PB, and UB are specified over the –40°C to +85°C range while the DAC716UK and PK are specified over the 0°C to +70°C range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00