See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.24
10 - 24 $ 4.72
25 - 99 $ 4.39
100 - 249 $ 3.85
250 - 499 $ 3.61
500 - 749 $ 3.07
750 - 999 $ 2.59
1000 - 9999 $ 2.47
  View datasheet for DAC7513E/250 View product folder for DAC7513E/250

Adjust your quantity during checkout

DAC7513E/250-Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC

The DAC7513 is a low-power, single, 12-bit buffered voltage output Digital-to-Analog Connector (DAC).The on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7513 uses a versatile 3-wire serial interface that operates at clock rates up to 30MHz and is compatible with standard SPI™, QSPI™, Microwire™, and DSP interfaces.

The DAC7513 requires an external reference voltage to set the output range of the DAC, this allows the DAC7513 to be used in a multiplying mode. The DAC7513 incorporates a power-on reset circuit which ensures that the DAC output powers up at 0V and remains there until a valid write takes place to the device. The DAC7513 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200nA at 5V.

The low-power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment. The power consumption is 0.5mW at 5V reducing to 1 µW in power-down mode.

The DAC7513 is available in an SOT23-8 package and an MSOP-8 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00