See datasheet for actual packaging/pinout drawings


Package | PIN:

DRN | 12


S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


Automotive 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter

TI Store Price:

1 - 9 $ 3.85
10 - 24 $ 3.46
25 - 99 $ 3.26
100 - 249 $ 2.84
250 - 499 $ 2.65
500 - 749 $ 2.28
750 - 999 $ 1.95
1000 - 9999 $ 1.65

Adjust your quantity during checkout

Texas Instruments DAC7551ZTDRNRQ1

The DAC7551-Q1 device is a single-channel, voltage-output digital-to-analog converter (DAC) with exceptional linearity and monotonicity, and a proprietary architecture that minimizes glitch energy. The low-power DAC7551-Q1 device operates from a single 2.7- to 5.5-V supply. The DAC7551-Q1 output amplifiers can drive a 2-kΩ, 200-pF load rail-to-rail with 5-µs settling time. The output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50 MHz and is compatible with SPI™, QSPI™, microwire, and DSP interface standards. The device incorporates a power-on-reset (POR) circuit to ensure that the DAC output powers up to 0 V and remains at that voltage until a valid write cycle to the device occurs. The device contains a power-down feature that reduces the current consumption of the device to under 2 µA.

Small size and low-power operation make the DAC7551-Q1 device ideally suited for battery-operated, portable applications. The power consumption is typically 0.5 mW at 5 V, 0.23 mW at 3 V, and reduces to 1 µW in power-down mode.

The DAC7551-Q1 device is available in a 12-pin USON package and is specified over –40°C to +105°C. The Z-suffix offers reduced delamination compared to standard device.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00