Features for the DAC7573EVM
- This is a full-featured evaluation board for the DAC7573, DAC6573, and DAC5573 devices.
- The output is buffered with a precision analog operational amplifier.
- This EVM contains an on board buffered, precision, reference circuit easily connected externally.
Description for the DAC7573EVM
This EVM accommodates the DAC7573 digital-to-analog converter. The DAC7573EVM provides a quick and easy way to evaluate the functionality and performance of this 12 bit device. The EVM provides an I2C serial interface to communicate with any host microprocessor or TI DSP-based system.