See datasheet for actual packaging/pinout drawings

Package | PIN:

DGS | 10

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.86
10 - 24 $ 7.07
25 - 99 $ 6.61
100 - 249 $ 5.92
250 - 499 $ 5.53
500 - 749 $ 4.81
750 - 999 $ 4.16
1000 - 9999 $ 4.08
  View datasheet for DAC7574IDGS View product folder for DAC7574IDGS

Adjust your quantity during checkout

DAC7574IDGS-12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface

The DAC7574 is a low-power, quad channel, 12-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC7574 utilizes an I2C compatible two wire serial interface supporting high-speed interface mode with address support of up to four DAC7574s for a total of 16 channels on the bus.

The DAC7574 uses VDD and GND to set the output range of the DAC. The DAC7574 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place to the device. The DAC7574 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3mW at VDD = 5 V reducing to 1 µW in power-down mode.

The DAC7574 is available in a 10-lead MSOP package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00