See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC7613E


12-Bit, Voltage Output Digital-To-Analog Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.50
10 - 24 $ 5.85
25 - 99 $ 5.47
100 - 249 $ 4.90
250 - 499 $ 4.57
500 - 749 $ 3.98
750 - 999 $ 3.45
1000 - 9999 $ 3.38

Adjust your quantity during checkout

Texas Instruments DAC7613E

The DAC7613 is a 12-bit, voltage output digital-to-analog converter with guaranteed 12-bit monotonic performance over the specified temperature range. The DAC7613 accepts a 12-bit parallel input data, has double-buffered DAC input logic and provides a readback mode of the internal input register. An asynchronous reset clears all registers to a mid-scale code of 800H or to a zero-scale of 000H. The DAC7613 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size makes the DAC7613 ideal for data acquisition systems and closed-loop servo-control. The DAC7613 is available in a 24-lead plastic SSOP package, and offers guaranteed specifications over the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00