See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 20

Temp:

I (-40 to 85)

ECO Plan:

TI Store Price:

Qty.Price
1 - 9 $ 13.83
10 - 24 $ 12.86
25 - 99 $ 12.41
100 - 249 $ 10.84
250 - 499 $ 10.32
500 - 749 $ 9.49
750 - 999 $ 8.45
1000 - 9999 $ 8.45
  View datasheet for DAC7617EB View product folder for DAC7617EB

Adjust your quantity during checkout

DAC7617EB-Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter

The DAC7617 is a quad, serial input, 12-bit, voltage output Digital-to-Analog Converter (DAC) with guaranteed 12-bit monotonic performance over the \x9640°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The individual DAC inputs are double buffered to allow for simultaneous update of all DAC outputs. The device is powered from a single +3V supply.

Low power and small size makes the DAC7617 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The device is available in SO-16 and SSOP-20 packages and is guaranteed over the \x9640°C to +85°C temperature range. View datasheet
View product folder

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00