See datasheet for actual packaging/pinout drawings

Package | PIN:

DB | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 14.33
10 - 24 $ 13.32
25 - 99 $ 12.86
100 - 249 $ 11.23
250 - 499 $ 10.69
500 - 749 $ 9.84
750 - 999 $ 8.83
1000 - 9999 $ 8.80
  View datasheet for DAC7631E View product folder for DAC7631E

Adjust your quantity during checkout

DAC7631E-Serial Input, 16-Bit, Voltage Output Digital-to-Analog Converter

The DAC7631 is a serial input, 16-bit, voltage output Digital-to-Analog Converter (D/A) with guaranteed 15-bit monotonic performance over the –40°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (8000H) or zero-scale (0000H), selectable via the RESETSEL pin. The device can be powered from a single +5V supply or from dual +5V and –5V supplies.

Low power and small size makes the DAC7631 ideal for process control, data acquisition systems, and closed-loop servo-control. The device is available in a SSOP-20 package, and is guaranteed over the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00