See datasheet for actual packaging/pinout drawings

Package | PIN:

VF | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 17.01
10 - 24 $ 15.82
25 - 99 $ 15.27
100 - 249 $ 13.33
250 - 499 $ 12.69
500 - 749 $ 11.68
750 - 999 $ 10.39
1000 - 9999 $ 10.39
  View datasheet for DAC7632VFR View product folder for DAC7632VFR

Adjust your quantity during checkout

DAC7632VFR-16-Bit, Dual Voltage Output DAC with Serial Interface

The DAC7632 is a 16-bit, dual channel, voltage output, Digital-to-Analog Converter (DAC) which provides 15-bit monotonic performance over the specified temperature range. The device accepts 24-bit serial input data, has double-buffered DAC input logic (allowing simultaneous update of both DACs), and provides a serial data output for daisy-chaining multiple devices. A programmable asynchronous reset clears all registers to a mid-scale code of 8000H or to a zero-scale code of 0000H. The DAC7632 can operate from a single +5V supply or from +5V and –5V supplies, providing an output range of 0V to +2.5V or –2.5V to +2.5V, respectively.

Low power and small size per DAC make the DAC7632 ideal for industrial process control, data acquisition systems, and closed-loop servo-control. The DAC7632 is available in an LQFP-32 package and specified over a –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00