See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 46.49
10 - 24 $ 43.46
25 - 99 $ 42.09
100 - 249 $ 37.41
250 - 499 $ 37.14
500 - 749 $ 34.94
750 - 999 $ 31.36
1000 - 9999 $ 31.26
  View datasheet for DAC7634EB View product folder for DAC7634EB

Adjust your quantity during checkout

DAC7634EB-16-Bit, Quad Voltage Output Digital-to-Analog Converter

The DAC7634 is a 16-bit, quad voltage output, digital-to-analog converter with specified 15-bit monotonic performance over the specified temperature range. It accepts 24-bit serial input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a serial data output for daisy-chaining multiple DACs. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H or to a zero-scale of 0000H. The DAC7634 can operate from a single 5-V supply or from 5-V and -5 V supplies.

Low power and small size per DAC make the DAC7634 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7634 is available in a 48-lead SSOP package and offers specifications over the -40°C to 85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00