See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PBS | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC7641YB/250


16-Bit, Voltage Output Digital-to-Analog Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 15.97
10 - 24 $ 14.84
25 - 99 $ 14.33
100 - 249 $ 12.51
250 - 499 $ 11.91
500 - 749 $ 10.96
750 - 999 $ 9.75
1000 - 9999 $ 9.75

Adjust your quantity during checkout

Texas Instruments DAC7641YB/250

The DAC7641 is a 16-bit, voltage output digital-to-analog converter (DAC) with guaranteed 15-bit monotonic performance over the specified temperature range. It accepts 16-bit parallel input data, has double-buffered DAC input logic (allowing asynchronous update), and provides a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H or to a zero-scale of 0000H. The DAC7641 can operate from a single +5V supply or from +5V and -5V supplies.

Low power and small size per DAC make the DAC7641 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7641 is available in a TQFP-32 package, and offers guaranteed specifications over the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00