See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

VF | 32

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC7642VFT


16-Bit, Dual Voltage Output DAC with Parallel Interface and Reset to Mid-Scale

TI Store Price:

 
 
Qty.Price
1 - 9 $ 24.73
10 - 24 $ 22.99
25 - 99 $ 22.19
100 - 249 $ 19.38
250 - 499 $ 18.45
500 - 749 $ 16.98
750 - 999 $ 15.11
1000 - 9999 $ 15.11

Adjust your quantity during checkout

Texas Instruments DAC7642VFT

The DAC7642 and DAC7643 are dual channel, 16-bit, voltage output Digital-to-Analog Converters (DACs) which provide 15-bit monotonic performance over the specified temperature range. They accept 16-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H (DAC7642) or to a zero-scale code of 0000H (DAC7643). These DACs can operate from a single +5V supply or from +5V and –5V supplies, providing an output range of 0 to +2.5V or –2.5V to +2.5V, respectively.

Low power and small size per DAC make the DAC7642 and DAC7643 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7642 and DAC7643 are available in a LQFP-32 package and specified over a –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00