See datasheet for actual packaging/pinout drawings

Package | PIN:

DL | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 35.61
10 - 24 $ 33.29
25 - 99 $ 32.24
100 - 249 $ 28.66
250 - 499 $ 28.45
500 - 749 $ 26.76
750 - 999 $ 24.02
1000 - 9999 $ 23.95
  View datasheet for DAC7644E View product folder for DAC7644E

Adjust your quantity during checkout

DAC7644E-16-Bit, Quad Voltage Output Digital-to-Analog Converter

The DAC7644 is a 16-bit, quad voltage output digital-to-analog converter with guaranteed 15-bit monotonic performance over the specified temperature range. It accepts 16-bit parallel input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000H or to a zero-scale of 0000H. The DAC7644 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size per DAC make the DAC7644 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7644 is available in a 48-lead SSOP package and offers guaranteed specifications over the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00