See datasheet for actual packaging/pinout drawings

Package | PIN:

PM | 64

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 55.88
10 - 24 $ 52.24
25 - 99 $ 50.59
100 - 249 $ 44.97
250 - 499 $ 44.64
500 - 749 $ 41.99
750 - 999 $ 37.69
1000 - 9999 $ 37.57
  View datasheet for DAC7664YCT View product folder for DAC7664YCT

Adjust your quantity during checkout

DAC7664YCT-Digital to Analog Converter, Quad, 16 Bit, 12uS Settling Time, +/- 1 LSB DNL

The DAC7664 is a 16-bit, quad voltage output digital-to-analog converter (DAC) with 16-bit monotonic performance over the specified temperature range. It accepts 16-bit parallel input data, has double-buffered DAC input logic (allowing simultaneous update of all DACs), and provides a readback mode of the internal input registers. Programmable asynchronous reset clears all registers to a mid-scale code of 8000h or to a zero-scale of 0000h. The DAC7664 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size per DAC make the DAC7664 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo control. The DAC7664 is available in an LQFP-64 package and is specified for operation over the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00