See datasheet for actual packaging/pinout drawings

Package | PIN:

DW | 16

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 25.14
10 - 24 $ 23.37
25 - 99 $ 22.55
100 - 249 $ 19.70
250 - 499 $ 18.75
500 - 749 $ 17.26
750 - 999 $ 15.35
1000 - 9999 $ 15.35
  View datasheet for DAC7714U View product folder for DAC7714U

Adjust your quantity during checkout

DAC7714U-Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter

The DAC7714 is a quad, serial input, 12-bit, voltage output Digital-to-Analog Converter (DAC) with guaranteed 12-bit monotonic performance over the –40°C to +85°C temperature range. An asynchronous reset clears all registers to either mid-scale (800H) or zero-scale (000H), selectable via the RESETSEL pin. The device can be powered from a single +15V supply or from dual +15V and –15V supplies.

Low power and small size makes the DAC7714 ideal for process control, data acquisition systems, and closed-loop servo-control. The device is available in a SO-16 package, and is guaranteed over the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00