See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

FN | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC7724NB


12-Bit Quad Voltage Output Digital-to-Analog Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 31.63
10 - 24 $ 29.41
25 - 99 $ 28.38
100 - 249 $ 24.79
250 - 499 $ 23.60
500 - 749 $ 21.71
750 - 999 $ 19.32
1000 - 9999 $ 19.32

Adjust your quantity during checkout

Texas Instruments DAC7724NB

The DAC7724 and DAC7725 are 12-bit quad voltage output digital-to-analog converters with guaranteed 12-bit monotonic performance over the specified temperature range. They accept 12-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. An asynchronous reset clears all registers to a mid-scale code of 800H (DAC7724) or to a zero-scale of 000H (DAC7725). The DAC7724 and DAC7725 can operate from a single +15V supply, or from +15V and –15V supplies.

Low power and small size per DAC make the DAC7724 and DAC7725 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7724 and DAC7725 are available in a PLCC-28 or a SO-28 package, and offer guaranteed specifications over the –40°C to +85°C temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00