See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PT | 48

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC7741YL/250


16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F

TI Store Price:

 
 
Qty.Price
1 - 9 $ 15.54
10 - 24 $ 14.45
25 - 99 $ 13.94
100 - 249 $ 12.18
250 - 499 $ 11.59
500 - 749 $ 10.67
750 - 999 $ 9.49
1000 - 9999 $ 9.49

Adjust your quantity during checkout

Texas Instruments DAC7741YL/250

The DAC7741 is a 16-bit Digital-to-Analog Converter (DAC) which provides 16 bits of monotonic performance over the specified operating temperature range and offers a +10V, low-drift internal reference. Designed for automatic test equipment and industrial process control applications, the DAC7741 output swing can be configured in a ±10V, ±5V, or +10V range. The flexibility of the output configuration allows the DAC7741 to provide both unipolar and bipolar operation by pin strapping. The DAC7741 includes a high-speed output amplifier with a maximum settling time of 5µs to ±0.003% FSR for a 20V full-scale change and only consumes 100mW (typical) of power.

The DAC7741 features a standard 16-bit parallel interface with double buffering to allow asynchronous updates of the analog output and data read-back to support data integrity verification prior to an update. A user programmable reset control allows the DAC output to reset to min-scale (0000H) or mid-scale (8000H) overriding the DAC register values. The DAC7741 is available in a LQFP-48 package and three performance grades specified to operate from 0°C to +70°C and -40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00