See datasheet for actual packaging/pinout drawings


Package | PIN:

PT | 48


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


16-Bit, Single Channel, Parallel Interface with Internal Reference

TI Store Price:

1 - 9 $ 26.34
10 - 24 $ 23.73
25 - 99 $ 22.74
100 - 249 $ 20.01
250 - 499 $ 19.14
500 - 749 $ 17.65
750 - 999 $ 15.91
1000 - 9999 $ 14.12

Adjust your quantity during checkout

Texas Instruments DAC7742YB/250

The DAC7742 is a 16-bit Digital-to-Analog Converter (DAC) that provides 16 bits of monotonic performance over the specified operating temperature range and offers a +10V, low-drift internal reference. Designed for automatic test equipment and industrial process control applications, the DAC7742 output swing can be configured in a ±10V, ±5V, or +10V range. The flexibility of the output configuration allows the DAC7742 to provide both unipolar and bipolar operation by pin strapping. The DAC7742 includes a high-speed output amplifier with a maximum settling time of 5µs to ±0.003% FSR for a 20V full-scale change and only consumes 100mW (typical) of power.

The DAC7742 features a standard 16-bit parallel interface with double buffering to allow asynchronous updates of the analog output, and data read-back to support data integrity verification prior to an update. A user-programmable reset control allows the DAC output to reset to min-scale (FFFFH) or mid-scale (7FFFH) overriding the DAC register values. The DAC7742 is available in an LQFP-48 package and three performance grades specified to operate from -40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00