See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

DAC7750EVM-DAC7750 12-Bit Programmable DAC With 4mA-to-20mA Current Output Evaluation Module

The DAC7750 evaluation module (EVM) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC7750 (12-bit, Voltage & Current Outputs). The EVM is a complete evaluation kit that includes a USB-based motherboard called the SM-USB-DIG, USB cable, and evaluation software for use with a personal computer equipped with Microsoft™ Windows XP and Windows 7 operating systems.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00