See datasheet for actual packaging/pinout drawings


Package | PIN:

PWP | 24


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


12-bit, single-channel, programmable current output DAC for 4-20mA current loop applications

TI Store Price:

1 - 9 $ 5.37
10 - 24 $ 4.84
25 - 99 $ 4.45
100 - 249 $ 3.99
250 - 499 $ 3.68
500 - 749 $ 3.24
750 - 999 $ 2.87
1000 - 9999 $ 2.49

Adjust your quantity during checkout

Texas Instruments DAC7750IPWPR

The DAC7750 and DAC8750 are low-cost, precision, fully-integrated 12-bit and 16-bit digital-to-analog converters (DACs) designed to meet the requirements of industrial process-control applications. These devices can be programmed as a current output with a range of 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA. The DAC7750 and DAC8750 include reliability features such as CRC error checking on the serial peripheral interface (SPI™) frame, a watchdog timer, an open circuit, compliance voltage, and thermal alarm. In addition, the output current can be monitored by accessing an internal precision resistor.

These devices include a power-on-reset function to ensure that the device powers up in a known state (IOUT is disabled and in a Hi-Z state). The CLR terminal sets the current output to the low end of the range if the output is enabled. Program the zero and gain registers to digitally calibrate the device in the end system. The output slew rate is also programmable by register. These devices can superimpose an external HART® signal on the current output, and can operate with a 10-V to 36-V supply.

All versions are available in both 40-pin VQFN and 24-pin TSSOP packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00