See datasheet for actual packaging/pinout drawings

Package | PIN:

RTA | 40

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.42
10 - 24 $ 7.58
25 - 99 $ 7.08
100 - 249 $ 6.35
250 - 499 $ 5.92
500 - 749 $ 5.15
750 - 999 $ 4.46
1000 - 9999 $ 4.37
  View datasheet for DAC7822IRTAT View product folder for DAC7822IRTAT

Adjust your quantity during checkout

DAC7822IRTAT-12-bit, Dual Channel, Parallel Input, Multiplying Digital-to-Analog Converter

The DAC7822 is a dual, CMOS, 12-bit, current output digital-to-analog converter (DAC). This device operates from a 2.5V to 5.5V power supply, making it suitable for battery-powered and many other applications.

The DAC7822 operates with a fast parallel interface. Data readback allows the user to read the contents of the DAC register via the DB pins. On power-up, the internal register and latches are filled with zeroes and the DAC outputs are at zero scale.

The DAC7822 offers excellent 4-quadrant multiplication characteristics, with large signal multiplying bandwidth of 10MHz. The applied external reference input voltage (VREF) determines the full-scale output current. An integrated feedback resistor (RFB) provides temperature tracking and full-scale voltage output when combined with an external current-to-voltage precision amplifier. The DAC7822 also includes the resistors necessary for 4-quadrant multiplication and other configuration modes.

The DAC7822 is available in a 40-lead QFN package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00