DAC80004EVM DAC80004 Low-Power, Voltage-Output, Quad-Channel Digital-to Analog Converter Evaluation Module angled board image

DAC80004EVM

DAC80004 Low-Power, Voltage-Output, Quad-Channel Digital-to Analog Converter Evaluation Module

Pricing

Qty Price
+

Features for the DAC80004EVM

  • DAC80004 (16-bit) Relative Accuracy: 1 LSB INL Max.
  • Integrated Reference Input Buffer
  • Two On-Board References: 2.5 V and 5 V
  • Selectable Power-On Reset: Zero-scale or Mid-scale
  • Current Consumption: 1 mA/Ch

Description for the DAC80004EVM

The DACx0004 devices (DAC80004, DAC70004, DAC60004) are highly accurate, low-power, voltage-output, quad-channel, 16-, 14-, 12-bit digital-to-analog converters (DACs). The DACx0004 are ensured monotonic by design and offer excellent linearity of less than 1 LSB (Max). The reference input of the DAC is buffered internally using a dedicated reference buffer. The EVM includes two additional on-board references of 2.5 V and 5 V selectable through a jumper.

Pricing

Qty Price
+