See datasheet for actual packaging/pinout drawings


Package | PIN:

DMD | 14


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Ultra-Small, true 16-bit quad voltage output DAC with 1LSB INL/DNL

TI Store Price:

1 - 9 $ 17.14
10 - 24 $ 15.44
25 - 99 $ 14.80
100 - 249 $ 13.02
250 - 499 $ 12.45
500 - 749 $ 11.48
750 - 999 $ 10.35
1000 - 9999 $ 9.19

Adjust your quantity during checkout

Texas Instruments DAC80004IDMDT

The DAC80004/70004/60004 (DACx0004) are highly accurate, low-power, voltage-output, quad-channel, 16-, 14-, 12-bit digital-to-analog converters (DACs) respectively. The DACx0004 devices are ensured monotonic by design and offer excellent linearity of less than 1 LSB (Max). The reference input of the DAC is buffered internally using a dedicated reference buffer.

The DACx0004 devices incorporate a power-on-reset circuit that ensures the DAC output powers up at zero scale or mid scale depending on status of the POR pin and remains in this state until a valid code is written to the device. These devices consume very low current of 1 mA/channel making them ideal for portable, battery-operated equipment. These devices also contain a power-down feature that reduces current consumption to typically 3 µA at 5 V.

The DACx0004 devices use a versatile 4- or 3-wire serial interface that operates at clock rates up to 50 MHz. The DACx0004 devices also include a SDO pin to daisy chain multiple devices. The interface is compatible with standard SPI™, QSPI™, Microwire, and digital signal processor (DSP) interfaces. The DACx0004 devices are offered in easy-to-assemble 14-pin TSSOP packages or an ultra small 14-pin VSON package and are fully specified over the extended industrial temperature range of –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
CD4042BE (5)$2.60
Subtotal: $2.60
Shipping & Handling: -
Total (USD): $2.60