See datasheet for actual packaging/pinout drawings


Package | PIN:

DW | 28


C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)


Microprocessor-Compatible 12-Bit D/A Converter

TI Store Price:

1 - 9 $ 25.93
10 - 24 $ 24.76
25 - 99 $ 23.31
100 - 249 $ 21.41
250 - 499 $ 20.98
500 - 749 $ 19.96
750 - 999 $ 18.50
1000 - 9999 $ 16.55

Adjust your quantity during checkout

Texas Instruments DAC813JU

The DAC813 is a complete monolithic 12-bit digital-to-analog converter with a flexible digital interface. It includes a precision +10V reference, interface control logic, double-buffered latch and a 12-bit D/A converter with voltage output operational amplifier. Fast current switches and laser-trimmed thin-film resistors provide a highly accurate, fast D/A converter.

Digital interfacing is facilitated by a double buffered latch. The input latch consists of one 8-bit byte and one 4-bit nibble to allow interfacing to 8-bit (right justified format) or 16-bit data buses. Input gating logic is designed so that the last nibble or byte to be loaded can be loaded simultaneously with the transfer of data to the D/A latch saving computer instructions.

A reset control allows the DAC813 D/A latch to asynchronously reset the D/A output to bipolar zero, a feature useful for power-up reset, recalibration, or for system re-initialization upon system failure.

The DAC813 is specified to ±1/2LSB maximum linearity error (J, A grades) and ±1/4LSB (K grade). It is packaged in 28-pin 0.3" wide plastic DIP and 28-lead plastic SOIC.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00