See datasheet for actual packaging/pinout drawings

DAC8164EVM


Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments DAC8164EVM

The EVM features the DAC8164 and/or the DAC8165 digital-to-analog converts (DAC). The DAC 8164EVM and DAC8165EVM are simple evaluation modules designed as a quick and easy way to evaluate the functionality and performance of the 14-bit, high-resolution, quad-channel, and serial input DAC with a built-in 2.5V internal reference that is enabled by default. This EVM features a serial interface to communicate with any host microprocessor or TI DSP-based system.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00