See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

DAC8411EVM-DAC8411 Evaluation Module

The SC70 DAC EVM is an evaluation module designed for the prototyping and evaluation of the DAC8411, DAC8311, DAC7311, DAC6311 and DAC5311 digital to analog converters (DAC). These 8 to 16-bit, string DACs operate with a high speed serial clock (up to 50MHz) and offer excellent performance with power consumption as low as 2.5uW. These devices are pin-compatible offering an easy upgrade path from 8-, 10-, and 12-bit resolution to 14- and 16-bit.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00