See datasheet for actual packaging/pinout drawings


Package | PIN:

DGK | 8


S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


Multiplying, Low-Power, Rail-to-Rail Output, 16-Bit Serial Input Digital-to-Analog Converter

TI Store Price:

1 - 9 $ 7.74
10 - 24 $ 6.98
25 - 99 $ 6.41
100 - 249 $ 5.75
250 - 499 $ 5.30
500 - 749 $ 4.67
750 - 999 $ 4.14
1000 - 9999 $ 3.59

Adjust your quantity during checkout

Texas Instruments DAC8501E/250

The DAC8501 is a low-power, single, 16-bit buffered voltage output Digital-to-Analog Converter (DAC) optimized for multiplying operation. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved. The DAC8501 uses a versatile 3-wire serial interface that operates at clock rates up to 30MHz and is compatible with standard SPI™, QSPI™, Microwire™, and Digital Signal Processor (DSP) interfaces.

The DAC8501 requires an external reference voltage to set the output range of the DAC. The DAC8501 incorporates a power-on reset circuit that ensures that the DAC output powers up at 0V and remains there until a valid write takes place to the device. The DAC8501 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200nA at 5V.

The low-power consumption of this part in normal operation makes it ideally suited to portable battery-operated equipment. The power consumption is 1.2mW at 5V reducing to 1µW in power-down mode.

The DAC8501 is available in an MSOP-8 package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00