See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.36
10 - 24 $ 5.72
25 - 99 $ 5.34
100 - 249 $ 4.79
250 - 499 $ 4.47
500 - 749 $ 3.89
750 - 999 $ 3.37
1000 - 9999 $ 3.30
  View datasheet for DAC8551IDGKT View product folder for DAC8551IDGKT

Adjust your quantity during checkout

DAC8551IDGKT-16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter

The DAC8551 is a small, low-power, voltage output, 16-bit digital-to-analog converter (DAC). It is monotonic, provides good linearity, and minimizes undesired code-to-code transient voltages. The DAC8551 uses a versatile 3-wire serial interface that operates at clock rates to 30 MHz and is compatible with standard SPI™, QSPI™, Microwire™, and digital signal processor (DSP) interfaces.

The DAC8551 requires an external reference voltage to set its output range. The DAC8551 incorporates a power-on-reset circuit that ensures the DAC output powers up at 0 V and remains there until a valid write takes place to the device. The DAC8551 contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 200 nA at 5 V.

The low-power consumption of this device in normal operation makes it ideally suited for portable, battery-operated equipment. The power consumption is 0.38 mW at 2.7 V, reducing to less than 1 µW in power‑down mode.

For additional flexibilty, see the DAC8550 (SLAS476), a 2’s complement-input counterpart to the DAC8551.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00