See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 16


S (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)


16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter

TI Store Price:

1 - 9 $ 12.94
10 - 24 $ 11.66
25 - 99 $ 11.17
100 - 249 $ 9.83
250 - 499 $ 9.40
500 - 749 $ 8.67
750 - 999 $ 7.81
1000 - 9999 $ 6.94

Adjust your quantity during checkout

Texas Instruments DAC8554IPW

The DAC8554 is a 16-bit, quad-channel, voltage output, digital-to-analog converter (DAC), offering low-power operation and a flexible serial host interface. It offers monotonicity, good linearity, and exceptionally low glitch. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7V to 5.5V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 50MHz for IOVDD = 5V.

The DAC8554 requires an external reference voltage to set the output range of each DAC channel. Also incorporated into the device is a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. The DAC8554 provides a per channel power-down feature, accessed over the serial interface, that reduces the current consumption to 175nA per channel at 5V.

The low-power consumption of this device in normal operation makes it ideally suited to portable battery-operated equipment and other low-power applications. The power consumption is 4.25mW at 5V, reducing to 4µW in power-down mode.

The DAC8554 is available in a TSSOP-16 package with a specified operating temperature range of -40°C to +105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00