See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

DAC8560EVM-DAC8560EVM Evaluation Module

This EVM features the DAC8560 digital-to-analog converter (DAC). The DAC8560EVM is a simple evaluation module designed to quickly and easily evaluate the functionality and performance of the 16-bit high-resolution, single-channel, serial input DAC. The device has a 2.5 V internal reference that is enabled by default. The EVM has a serial interface to allow communication with any host Microprocessor or TI DSP-based system, such as the 5-6K interface Board produced and supplied by TI. Although the DAC was designed for a single-suppy operation, a bipolar output range is available by configuring the output Op Amp properly.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00