See datasheet for actual packaging/pinout drawings

DAC8568EVM


DAC8568 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments DAC8568EVM

The DACxx68 EVM is an evaluation module designed for the prototyping and evaluation of the DAC7568, DAC8168 and DAC8568 digital to analog converters (DAC). These 12 to 16-bit, eight channel string DACs operate with a high speed serial clock (up to 50MHz) and offer excellent performance with ultra low power consumption. These devices are pin-compatible offering an easy upgrade path from 12-bit to 14- and 16-bit resolution.

Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00