Description for the DAC8574EVM
The DAC8574EVM is a simple evaluation module designed for quick and easy way to evaluate the functionality and performance of the high resolution, quad-channel, serial ( I2C) input DAC8574. The EVM has a I2C interface that will allow communication with any host microprocessor or TI DSP base system. Functional evaluation of the DAC8574, using the EVM, can be accomplished with any microprocessor, TI DSP, or pattern generator.