Features for the DAC8728EVM
- Bipolar and Unipolar mode of operation is supported
- Contains all support circuitry needed for the DAC8728
- Serial interface header to easily attach to TI DSP base communication systems
- Voltage reference options: onboard 5V, onboard 2.5V or external
- Onboard jumpers to control DAC control pins
- Compatible with the TI Modular EVM System
- High speed parallel interface
Description for the DAC8728EVM
The DAC8728EVM is a full-featured evaluation board that features the DAC8728 device. The DAC8728 is a low-power, octal, ±15V output, parallel input, 16-bit digital-to-analog converter (DAC). This evaluation module (EVM) allows evaluation of all aspects of the DAC8728 and gives control over every pin on the device. The DAC8728EVM is designed to work by default for a bipolar output range, but it can be configured for a unipolar output range by properly configuring two jumpers. The EVM is designed to be operated from a wide range of supply voltages and use a variety of reference voltages. Installed precision reference voltages of +5VDC and +2.5VDC are selectable using onboard jumpers.