Features for the DAC8750EVM
- Test point access to all analog and digital signals
- Jumper-selectable hardware configurations
- LabVIEW™ based PC Evaluation Software
Description for the DAC8750EVM
The DAC8750 evaluation module (EVM) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC8750 (16-bit, Voltage & Current Outputs). The EVM is a complete evaluation kit that includes a USB-based motherboard called the SM-USB-DIG, USB cable, and evaluation software for use with a personal computer equipped with Microsoft™ Windows XP and Windows 7 operating systems.