See datasheet for actual packaging/pinout drawings


DAC8750 16-Bit Programmable DAC With 4mA-to-20mA Current Output Evaluation Module

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments DAC8750EVM

The DAC8750 evaluation module (EVM) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC8750 (16-bit, Voltage & Current Outputs). The EVM is a complete evaluation kit that includes a USB-based motherboard called the SM-USB-DIG, USB cable, and evaluation software for use with a personal computer equipped with Microsoft™ Windows XP and Windows 7 operating systems.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00