Features for the DAC8760EVM
- Test point access to all analog and digital signals
- Jumper-selectable hardware configurations
- LabVIEW™ based PC Evaluation Software
Description for the DAC8760EVM
The DAC8760EVM (evaluation module) provides an easy to use platform for evaluation of the performance and operating characteristics of the DAC8760 (16-bit, Voltage Output & Current Output DAC). The EVM is a complete evaluation kit that includes a USB-based motherboard called the SM-USB-DIG, USB cable, and evaluation software for use with a personal computer equipped with Microsoft™ Windows XP and Windows 7 operating systems.