See datasheet for actual packaging/pinout drawings

Package | PIN:

RHA | 40

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 7.69
10 - 24 $ 6.92
25 - 99 $ 6.46
100 - 249 $ 5.79
250 - 499 $ 5.41
500 - 749 $ 4.71
750 - 999 $ 4.07
1000 - 9999 $ 3.99
  View datasheet for DAC8760IRHAR View product folder for DAC8760IRHAR

Adjust your quantity during checkout

DAC8760IRHAR-16-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications

The DAC7760 and DAC8760 are low-cost, precision, fully-integrated, 12-bit and 16-bit digital-to-analog converters (DACs) designed to meet the requirements of industrial process-control applications. These devices can be programmed as a current output with a range of 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA; or as a voltage output with a range of 0 V to 5 V, 0 V to 10 V, ±5 V, or
±10 V with a 10% overrange (0 V to 5.5 V, 0 V to
11 V, ±5.5 V, or ±11 V). Both current and voltage outputs can be simultaneously enabled while being controlled by a single data register.

These devices include a power-on-reset function to ensure powering up in a known state (both IOUT and VOUT are disabled and in a Hi-Z state). The CLR and CLR-SEL pins set the voltage outputs to zero-scale or midscale, and the current output to the low end of the range, if the output is enabled. Zero and gain registers can be programmed to digitally calibrate the device in the end system. The output slew rate is also programmable by register. These devices can superimpose an external HART® signal on the current output and can operate with either a single 10-V to 36-V supply, or dual supplies of up to ±18 V. All versions are available in both 6-mm ×
6-mm 40-pin VQFN and 24-pin HTSSOP packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00