See datasheet for actual packaging/pinout drawings

Package | PIN:

DRB | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.61
10 - 24 $ 8.01
25 - 99 $ 7.73
100 - 249 $ 6.75
250 - 499 $ 6.42
500 - 749 $ 5.91
750 - 999 $ 5.31
1000 - 9999 $ 5.29
  View datasheet for DAC8801IDRBT View product folder for DAC8801IDRBT

Adjust your quantity during checkout

DAC8801IDRBT-14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter

The DAC8801 multiplying digital-to-analog converter is designed to operate from a single 2.7-V to 5.5-V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external I-to-V precision amplifier.

A serial-data interface offers high-speed, three-wire microcontroller compatible inputs using data-in (SDI), clock (CLK), and chip select (CS).

On power-up, the DAC register is filled with zeroes, and the DAC output is at zero scale.

The DAC8801 is packaged in space-saving 8-lead SON and MSOP packages.

View datasheet
View product folder
Order SummaryEdit >
LAUNCHXL-F28379D (1)$33.79
Subtotal: $33.79
Shipping & Handling: -
Total (USD): $33.79