See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DB | 28

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

DAC8806IDB


14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.75
10 - 24 $ 9.99
25 - 99 $ 9.64
100 - 249 $ 8.42
250 - 499 $ 8.02
500 - 749 $ 7.38
750 - 999 $ 6.56
1000 - 9999 $ 6.56

Adjust your quantity during checkout

Texas Instruments DAC8806IDB

The DAC8806, a multiplying digital-to-analog converter (DAC), is designed to operate from a single 2.7V to 5.5V supply.

The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.

A parallel interface offers high-speed communications. The DAC8806 is packaged in a space-saving SSOP-28 package and has an industry-standard pinout.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00