Features for the DAC8811EVM
- Low noise output
- Low power
- Three-wire SPI interface
- This circuit is tested and includes an easy-to-use GUI and User's Guide.
Description for the DAC8811EVM
The DAC8811EVM evaluation module (EVM) is a platform for evaluating the DAC8811 product, which is an easy-to-use, accurate, and low-power 16-bit multiplying digital-to-analog converter (DAC) with current-outputs. The device supports a high-speed three-wire SPI interface.