See datasheet for actual packaging/pinout drawings

DAC8811EVM-PDK


DAC8811 Performance Demonstration Kit

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments DAC8811EVM-PDK

The DAC8811EVM-PDK is a complete evaluation/demonstration kit, which combines an DAC8811EVM with the TMS32VC5509 based MMB0 motherboard for use with a personal computer. The MMB0 motherboard allows the DAC8811EVM to connect to a computer via a USB port. The DAC8811EVM-PDK is controlled by the DXP evaluation software using an initialization file which sets up the serial control to the device under test. The software is designed to run with the Microsoft™ Windows operating system and allows for the complete evaluation of the DAC8811 device.

Order SummaryEdit >
OPT8241-CDK-EVM (1)$699.00
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $699.00
Shipping & Handling: -
Total (USD): $699.00